Galaxie® GH

  • Galaxie® GH – Galaxie® with a right-angle input stage and optional hollow shaft

Galaxie GH® is a right-angle gearbox with hypoid input stage and adapter plate for mounting on standard industrial servo
motors.

Read more

  • Your benefits
  • Technical data
  • Options

 

Galaxie® gearbox with hypoid pre stage and motor mounting adapter plate – additional planetary pre stage and hollow shaft.
.

Advantages

  • Highest torque density
  • Extreme torsional rigidity
  • Completely maintenance free
  • Improved synchronization accuracy
  • Robust and precise output bearing
  • Zero backlash
  • Easy integration


Benefits

  • Increased productivity
  • More stable processes
  • New, high performance machine generations
  • Greater competitiveness
  • Shorter project life times

 

 

  Galaxie® robustness line
SizeUnit110135175215
Variant GHGHGHGH
Outer diameter1D  [mm]160191241300
Length2l  [mm]215260302381

Max. acceleration torque3

T2B  [Nm]1086180040507500
Max. output speed3n2max [rpm]95806150
Nominal output torque@ n2NT2N  [Nm]45075016853130
Nominal output speed3 @ T2Nn2N  [rpm]23201512
Emergency stop torque3T2Not [Nm]300054001200022500
Torsional rigidity3Ct21 [Nm/arcmin]37065014002700
Ratio4i72-240

1 Without connectors/varies depending on mounting position

2 Without cooling connectors/varies depending on pre stage and motor dependent adapterplate
3 Values are subject to variations
4 Output turns to input

 

Technical data for reference only; specified values only valid with hollow shaft design/MF3 (with additional coaxial pre-stage) on request

 

Note

Optional hollow shaft may be possible on request. Ratio up to 2400:1 can be realized with additional planetary pre stage (no hollow shaft). Motor adapter plate and shaft coupling configurable for all common industrial motors.

Typical applications

A/B/C Axis for precise positioning in CNC applications like milling and turning, Gantry end effectors and wafer handling.

Galaxie® GH

Compatible with different servo systems

(Siemens, Bosch, etc.)

Hollow shaft

(only available for two-staged version)

Ratio

  • Two-staged: 72 - 240 (hollow shaft possible)
  • Three-staged: 216 - 2400

Compatible with different servo systems

(Siemens, Bosch, etc.)

Hollow shaft

(only available for two-staged version)

Ratio

  • Two-staged: 72 - 240 (hollow shaft possible)
  • Three-staged: 216 - 2400