Galaxie® DF
Galaxie® DF is an ultra-flat hollow-shaft compact drive, radially integrated permanently excited synchronous motor with standard sensor systems.
Galaxie®, the radically new gearbox class, was nominated for the Federal President’s Award for Innovation in Science and Technology.
Galaxie® DF
Hollow shaft
Feedback systems
- EnDat 2.1/2.2, singleturn, multiturn
- Hiperface, singleturn, multiturn
- DriveCliQ, singleturn
- Others on request
Compatible servo systems
- Siemens, Rockwell, B&R, Bosch, Schneider, Heidenhain
- Others on request
Additional options
- DC Bus 560 VDC
- Fixed ratio 24:1
- IP 65
- UL-certified (technical clarification necessary)
Electrical and water cooling connection
- right angled
- straight
Temperature sensor
- KTY/PT100
- PTC UL-Certified