Galaxie® actuator miniaturized

  • Miniaturized Galaxie® actuator with axial function principle

Probably the most compact hollow shaft actuator with the highest rigidity

The highest levels of torque density and rigidity, excellent dampening properties, zero backlash and the largest hollow shaft – all of this is combined in the new miniaturized Galaxie® actuator from WITTENSTEIN SE, probably the most compact, all-in-one servo drive system of its kind. Thanks not least to its special overload capacity and torsional rigidity, it is perfect for surgical and high-precision robotics. The actuator’s performance parameters and features are individually configurable depending on the desired task – for instance the motor sizing, brake, connection to the application, power supply, electrical connection and feedback system – and it is also easy to integrate.

  • Dimensions
  • Technical data
  • Torsional rigidity & bearing
  

SAGM090

SAGM110

Outer diametermm

90

110
Overall lengthmm

140

160

Hollow shaft diameter

mm

26

35

Weightkg

3.1

4.5

 

 

  

SAG090

SAG110

Ratio

 

60

61

Nominal torqueNm

70

120

Max. acceleration torqueNm

150

250

Emergency stop torqueNm

375

625

Max. input speedrpm

4200

3600

 

 

  

SAGM090

SAGM110

Ct21 1)Nm/arcmin | 10³ Nm/rad

35 | 120

70 | 240

K31)Nm/arcmin | 10³ Nm/rad

24 | 83

42 | 144

K2 1)Nm/arcmin | 10³ Nm/rad

23 | 79

40 | 138

K11)Nm/arcmin | 10³ Nm/rad

17 | 58

30 | 103

Max. tilting momentNm

150

250

1) Torsional rigidity:
Ct21: Average gradient of the hysteresis in the range of 50 to 100% of Tmax
K1: Average gradient of the hysteresis in the range below 10 Nm for SAG090 and below 15 Nm for SAG110
K2: Average gradient of the hysteresis in the range between 10 and 25 Nm for SAG090 and between 15 and 50 Nm for SAG110
K3: Average gradient of the hysteresis in the range over 25 Nm for SAG090 and over 50 Nm for SAG110

 

 

Your benefits

More precision through

  • Extremely high torsional rigidity 
  • Higher dampening 
  • Higher machining precision 
  • Absolute zero backlash 
     

Space and weight savings

  • Downsizing the drive train
  • Upgrading the application without any increase in footprint
  • Efficient usage of hollow shaft
     

Maximum safety

  • Safety reserves in case of overload 
  • Minimization of downtimes due to e. g. broken cables in suppling media 

Higher productivity

  • Faster and more accurate positioning 
  • Reducing vibrations in the system 
  • Minimizing cable breakage due to higher bending radius
     


Applications

MINIATURIZED GALAXIE® IN HIGH PRECISION ROBOTICS

MINIATURIZED GALAXIE® IN HIGH PRECISION ROBOTICS

  • Extreme rigidity: high precision in medical or industrial robot
  • High torque and overload capacity for safety purposes and high system robustness 
  • Small footprint: flexibility of system 
  • Easy replacement of existing strain wave or cycloid gearboxes due to output interface compatibility 
     

MINIATURIZED GALAXIE® IN ANTENNAS

MINIATURIZED GALAXIE® IN ANTENNAS

  • Highest rigidity: to keep antenna stable – even with high wind gusts
  • Best positioning accuracy: to position the satellite tracking system
  • Lightweight and compact solution for mobility of antenna

MINIATURIZED GALAXIE® IN MECHANICAL ENGINEERING INDUSTRY

MINIATURIZED GALAXIE® IN MECHANICAL ENGINEERING INDUSTRY

  • Extreme rigidity: enables simultaneous machining 
  • Zero backlash brings higher quality and higher productivity 
  • High torque and overload capacity for potential downsizing in the drive train 
  • Huge hollow shaft facilitates integration of e.g. additional media