Galaxie® gearbox with hypoid pre stage and motor mounting adapter plate – additional planetary pre stage and hollow shaft.
.
Advantages
- Highest torque density
- Extreme torsional rigidity
- Completely maintenance free
- Improved synchronization accuracy
- Robust and precise output bearing
- Zero backlash
- Easy integration
Benefits
- Increased productivity
- More stable processes
- New, high performance machine generations
- Greater competitiveness
- Shorter project life times
| | | Galaxie® robustness line |
|---|
| Size | Unit | 110 | 135 | 175 |
|---|
| Variant | | GH | GH | GH |
| Outer diameter1 | D [mm] | 160 | 191 | 241 |
| Length2 | l [mm] | 215 | 260 | 302 |
Max. acceleration torque3 | T2B [Nm] | 1086 | 1800 | 4050 |
| Max. output speed3 | n2max [rpm] | 95 | 80 | 61 |
| Nominal output torque3 @ n2N | T2N [Nm] | 450 | 750 | 1685 |
| Nominal output speed3 @ T2N | n2N [rpm] | 23 | 20 | 15 |
| Emergency stop torque3 | T2Not [Nm] | 3000 | 5400 | 12000 |
| Torsional rigidity3 | Ct21 [Nm/arcmin] | 370 | 650 | 1400 |
| Ratio4 | i | 72-240 |
1 Without connectors/varies depending on mounting position
2 Without cooling connectors/varies depending on pre stage and motor dependent adapterplate
3 Values are subject to variations
4 Output turns to input
Technical data for reference only; specified values only valid with hollow shaft design/MF3 (with additional coaxial pre-stage) on request
Note
Optional hollow shaft may be possible on request. Ratio up to 2400:1 can be realized with additional planetary pre stage (no hollow shaft). Motor adapter plate and shaft coupling configurable for all common industrial motors.
Typical applications
A/B/C Axis for precise positioning in CNC applications like milling and turning, Gantry end effectors and wafer handling.